??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part No.
136773
Description
P2B-SCEZ-012-SHSS
Weight
1.31 lbs
A
1.23 Inch
B
5.00 Inch
C
1.00 Inch
Dmin
3.38 Inch
Dmax
4.18 Inch
Bolt Diameter
3/8 Inch
G
0.84 Inch
H
0.50 Inch
J
2.50 Inch
L
1.11 Inch
M
1.31 Inch
R
0.50 Inch
S
0.73 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.